Studio Shot

Cold Planers PC408

Request A Price Shop Now

Key Specs

Working Width
29.5 in
750 mm
Maximum Cutting Depth
6.7 in
170 mm
Required Hydraulics
XHP / XE
XHP / XE

Overview

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Product Specifications for PC408

Working Width 29.5 in 750 mm
Maximum Cutting Depth 6.7 in 170 mm
Required Hydraulics XHP / XE XHP / XE
Overall Width 73.1 in 1858 mm
Overall Length 50 in 1270 mm
Overall Height 37.4 in 951 mm
Weight 2303.8 lb 1045 kg
Optimal Hydraulic Flow 136-150 L/min (36-40 gpm) 136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure 250-280 bar (3630-4000 psi) 250-280 bar (3630-4000 psi)
Drum Speed 133 rpm 133 rpm
Tilt Angle Range 6.5° Left/Right 6.5° Left/Right
Side Shift Travel 25.6 in 650 mm
Conical Bits 60 60
Standard Bit Type All Purpose All Purpose

See how PC408 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Cold Planer at Work

Cat® Cold Planer Overview

Cat® High Flow Cold Planer Production Study

Cat® Cold Planer Operating Tips

Cat® Smart Creep Technology

Cat® Cold Planer at Work
Cat® Cold Planer Overview
Cat® High Flow Cold Planer Production Study
Cat® Cold Planer Operating Tips
Cat® Smart Creep Technology

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.