PC104

Cold Planers PC104

Request A Price Shop Now

Key Specs

Working Width
13.8 in
350 mm
Maximum Cutting Depth
5.9 in
150 mm
Required Hydraulics
Standard Flow
Standard Flow

Overview

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Product Specifications for PC104

Working Width 13.8 in 350 mm
Maximum Cutting Depth 5.9 in 150 mm
Required Hydraulics Standard Flow Standard Flow
Overall Width 68 in 1728 mm
Overall Length 44 in 1117 mm
Overall Height 37 in 941 mm
Weight 1503.6 lb 682 kg
Optimal Hydraulic Flow 60-80 L/min (16-22 gpm) 60-80 L/min (16-22 gpm)
Optimal Hydraulic Pressure 210-230 bar (3050-3300 psi) 210-230 bar (3050-3300 psi)
Drum Speed 181 rpm 181 rpm
Optional Drum Widths/Depths 400/150 mm (16/6 in) 400/150 mm (16/6 in)
Tilt Angle Range 8.5° Left/Right 8.5° Left/Right
Side Shift Travel 25.6 in 650 mm
Conical Bits 36 36
Standard Bit Type All Purpose All Purpose

See how PC104 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Cold Planer and Smart Creep Technology | Customer Story

Cat® Cold Planers at Work

Cat® Smart Creep Technology

Cat® Cold Planer at Work

Cat® Cold Planer Overview

Cat® High Flow Cold Planer Production Study

Cat® Cold Planer Operating Tips

Cat® Cold Planer and Smart Creep Technology | Customer Story
Cat® Cold Planers at Work
Cat® Smart Creep Technology
Cat® Cold Planer at Work
Cat® Cold Planer Overview
Cat® High Flow Cold Planer Production Study
Cat® Cold Planer Operating Tips

360 View

Check out current offers for the PC104

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.