PC306 With Water

Cold Planers PC306 With Water

Request A Price Shop Now

Key Specs

Working Width
23.6 in
600 mm
Maximum Cutting Depth
6.7 in
170 mm
Required Hydraulics
High Flow
High Flow

Overview

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Product Specifications for PC306 With Water

Working Width 23.6 in 600 mm
Maximum Cutting Depth 6.7 in 170 mm
Required Hydraulics High Flow High Flow
Overall Width 73.1 in 1858 mm
Overall Length 56.4 in 1432 mm
Overall Height 36.6 in 930 mm
Weight 2685.2 lb 1218 kg
Optimal Hydraulic Flow 98-125 L/min (26-33 gpm) 98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure 230-280 bar (3300-4000 psi) 230-280 bar (3300-4000 psi)
Drum Speed 149 rpm 149 rpm
Optional Drum Widths/Depths 80/200, 150/200, 300/200, 450/200, 600/170 mm (3/8, 6/8, 12/8, 18/8, 24/7 in) 80/200, 150/200, 300/200, 450/200, 600/170 mm (3/8, 6/8, 12/8, 18/8, 24/7 in)
Tilt Angle Range 8° Left/Right 8° Left/Right
Side Shift Travel 29.5 in 750 mm
Conical Bits 54 54
Standard Bit Type All Purpose All Purpose
Water Tank Capacity 42.3 gal (US) 160 l

See how PC306 With Water compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Cold Planer and Smart Creep Technology | Customer Story

Cat® Cold Planers at Work

Cat® Smart Creep Technology

Cat® Cold Planer at Work

Cat® Cold Planer Overview

Cat® High Flow Cold Planer Production Study

Cat® Cold Planer Operating Tips

Cat® Cold Planer and Smart Creep Technology | Customer Story
Cat® Cold Planers at Work
Cat® Smart Creep Technology
Cat® Cold Planer at Work
Cat® Cold Planer Overview
Cat® High Flow Cold Planer Production Study
Cat® Cold Planer Operating Tips

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.