Large Mounting Bracket - S45

Brackets Large Mounting Bracket - S45

Request A Price Shop Now

Key Specs

Interface Type
S-45 Coupler
S-45 Coupler
Weight
99.9 lb
45.3 kg
Overall Width
13.4 in
340 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Large Mounting Bracket - S45

Interface Type S-45 Coupler S-45 Coupler
Weight 99.9 lb 45.3 kg
Overall Width 13.4 in 340 mm
Overall Length 20.3 in 516 mm
Overall Height 6 in 153 mm
Pin Diameter 40 mm/40 mm (1.6 in/1.6 in) 40 mm/40 mm (1.6 in/1.6 in)
Mounting Bracket Size Large Large

See how Large Mounting Bracket - S45 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Large Mounting Bracket - S45

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.