Interface Type | Skid Steer Coupler Skid Steer Coupler |
Weight | 326.3 lb 148 kg |
Overall Width | 49.7 in 1263 mm |
Overall Length | 14.1 in 357 mm |
Overall Height | 21.5 in 547 mm |
Pin Diameter | n/a n/a |
Mounting Bracket Size | Small-Large Small-Large |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Interface Type | Skid Steer Coupler Skid Steer Coupler |
Weight | 326.3 lb 148 kg |
Overall Width | 49.7 in 1263 mm |
Overall Length | 14.1 in 357 mm |
Overall Height | 21.5 in 547 mm |
Pin Diameter | n/a n/a |
Mounting Bracket Size | Small-Large Small-Large |