1/4 yd Mounting Bracket - Pin Lock

1/4 yd Mounting Bracket - Pin Lock Brackets

Request A Price Shop Now

Key Specs

Interface Type
Pin Lock
Pin Lock
Weight
134.5 lb
61 kg
Overall Width
13.4 in
340 mm

Product Specifications for 1/4 yd Mounting Bracket - Pin Lock

Interface Type Pin Lock Pin Lock
Weight 134.5 lb 61 kg
Overall Width 13.4 in 340 mm
Overall Length 19.9 in 506 mm
Overall Height 11 in 279 mm
Mounting Bracket Size Medium Medium

See how 1/4 yd Mounting Bracket - Pin Lock compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1/4 yd Mounting Bracket - Pin Lock

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.