["{\n \"code\" : \"404\",\n \"description\" : \"Value is required, null given for key: rdeSalesModels.\"\n}"]
Studio Shot

Tools B1 Cone (360mm)

Request A Price Click for Price

Key Specs

Tool Shaft Diameter
1.6 in
40 mm
Overall Length
14.2 in
360 mm
Weight
8.8 lb
4 kg

Overview

Hammer Tools are used to break up a variety of different materials.

Product Specifications for B1 Cone (360mm)

Tool Shaft Diameter 1.6 in 40 mm
Overall Length 14.2 in 360 mm
Weight 8.8 lb 4 kg
Compatibility B1 Hammer B1 Hammer

See how B1 Cone (360mm) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the B1 Cone (360mm)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.