M316 - Tier 4 / Stage V

Wheel Excavators M316 - Tier 4 / Stage V

Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396
148 hp
110 kW
Operating Weight Maximum
40560 lb
18400 kg
Maximum Travel Speed
21.7 mile/h
35 km/h

Overview

High Performance with Low Operating Costs

The Cat® M316 Wheel Excavator helps provide top performance with simple-to-use technologies to get the job done fast. With low maintenance costs, long service intervals, and 100 percent daily ground level check, the M316 helps save you time and money. The M316 helps give you the power to work long while putting money in your pocket.

Benefits

High Performance

Work fast with help from high swing torque, low fuel and Diesel Exhaust Fluid (DEF) consumption, along with versatility with the Cat tiltrotator (TRS) integration.

Easy to Maintain

Long life filters for fuel, hydraulic oil, and air, 100 percent daily ground-level check, and centralized grease points with an autolube option help lower your overall costs.

Operator Comfort

Operate with ease. Deluxe and Premium cab options with an ergonomic control layout and comfortable seat help you work comfortably all shift long.

Product Specifications for M316 - Tier 4 / Stage V

Engine Power - ISO 14396 148 hp 110 kW
Engine Power - ISO 14396 (DIN) 150 hp (metric) 150 hp (metric)
Engine Model Cat® C4.4 Cat® C4.4
Net Power - ISO 9249 141 hp 104.9 kW
Net Power - ISO 9249 (DIN) 143 hp (metric) 143 hp (metric)
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, Clean Emission Module (CEM) exhaust gas aftertreatment, alternator, and cooling fan running at intermediate speed. Rated speed 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations“ (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Operating Weight Maximum 40560 lb 18400 kg
Operating Weight Minimum 37480 lb 17000 kg
Note (1) Operating weight includes full fuel tank, operator, bucket 700 kg (1,543 lb) and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include 2500 mm (8'2") stick, 3300 kg (7,280 lb) counterweight, bucket and 220 kg (485 lb) quick coupler. Operating weight includes full fuel tank, operator, bucket 700 kg (1,543 lb) and dual pneumatic tires. Weight varies depending on configuration. Typical configurations include 2500 mm (8'2") stick, 3300 kg (7,280 lb) counterweight, bucket and 220 kg (485 lb) quick coupler.
Maximum Travel Speed 21.7 mile/h 35 km/h
Main System - Maximum Flow - Implement 73 gal/min 275 l/min
Maximum Pressure - Implement Circuit - Normal 5076 psi 35000 kPa
Maximum Pressure - Implement Circuit - Heavy Lift 5366 psi 37000 kPa
Maximum Pressure - Implement Circuit - Travel Circuit 5076 psi 35000 kPa
Maximum Swing Speed* 10.2 r/min 10.2 r/min
Maximum Swing Torque 32305 lbf·ft 43.8 kN·m
Note (1) *For CE-marked machine default value may be set lower. *For CE-marked machine default value may be set lower.
Fuel Tank 92.5 gal (US) 350 l
Diesel Exhaust Fluid (DEF) 5.3 gal (US) 20 l
Cooling System 6.3 gal (US) 24 l
Hydraulic Tank 31.7 gal (US) 120 l
Hydraulic System - Including Tank 68.7 gal (US) 260 l
Boom Variable Adjustable Boom 5.2 m (17'1") Variable Adjustable Boom 5.2 m (17'1")
Stick 2.2 m (7'3") 2.2 m (7'3")
Bucket GD 0.8 m³ (1.05 yd³) GD 0.8 m³ (1.05 yd³)
Shipping Height - Top of Cab 10.8 ft 3300 mm
Shipping Length 28.3 ft 8640 mm
Support Point 12.7 ft 3870 mm
Tail Swing Radius 7.7 ft 2350 mm
Counterweight Clearance 4.3 ft 1301 mm
Ground Clearance 1.3 ft 395 mm
Undercarriage Length 16.3 ft 4970 mm
Wheel Base 8.4 ft 2550 mm
Boom Variable Adjustable Boom 5.2 m (17'1") Variable Adjustable Boom 5.2 m (17'1")
Stick 2.2 m (7'3") 2.2 m (7'3")
Bucket GD 0.8 m³ (1.05 yd³) GD 0.8 m³ (1.05 yd³)
Maximum Cutting Height 33.2 ft 10110 mm
Maximum Loading Height 23.4 ft 7140 mm
Maximum Digging Depth 18.5 ft 5630 mm
Maximum Vertical Wall Digging Depth 14.5 mm 4410 mm
Maximum Reach at Ground Level 29.4 ft 8970 mm
Bucket Forces (ISO) 26752 lbf 119 kN
Stick Forces (ISO) 16861 lbf 75 kN
Note (1) Range values are with dual pneumatic tires (10.00-20). Range values are calculated with a GD bucket (CW) and CW-30 quick coupler with a tip radius of 1484 mm (4'10"). Force values are calculated with heavy lift on, a GD bucket (pin-on) and a tip radius of 1378 mm (4'6"). Range values are with dual pneumatic tires (10.00-20). Range values are calculated with a GD bucket (CW) and CW-30 quick coupler with a tip radius of 1484 mm (4'10"). Force values are calculated with heavy lift on, a GD bucket (pin-on) and a tip radius of 1378 mm (4'6").
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 kg (1.8 lb) of refrigerant which has a CO2 equivalent of 1.216 metric tonnes (1.340 tons).

M316 - Tier 4 / Stage V Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 5.2 m (17'1") Variable Adjustable Boom

ELECTRICAL SYSTEM

  • LED lights on boom and cab
  • Programmable time-delay LED working lights
  • Roading and indicator lights, front and rear
  • Maintenance-free batteries
  • Centralized electrical disconnect switch

ENGINE

  • Cat C4.4 Single Turbo diesel engine
  • Power mode selector
  • One-touch low idle with automatic engine speed control
  • Automatic engine idle shutdown
  • 52°C (125°F) high-ambient cooling capacity
  • Cold start capability -18°C (0°F)
  • Double element air filter with integrated pre-cleaner

HYDRAULIC SYSTEM

  • Boom, stick and bucket drift reduction valves
  • Automatic hydraulic oil warm up
  • Heavy lift mode
  • Boom and stick lowering check valves

SAFETY AND SECURITY

  • Rear and right-side-view cameras
  • Wide angle mirrors
  • Signal/warning horn
  • Lockable disconnect switch
  • Anti-skid plate and countersunk bolts on service platform

SERVICE AND MAINTENANCE

  • Scheduled Oil Sampling (S·O·S℠) ports
  • Integrated vehicle health management system

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash and Remote Troubleshoot

UNDERCARRIAGE AND STRUCTURES

  • Automatic brake/axle lock
  • 3300 kg (7,280 lb) counterweight
  • All wheel drive

CAB

  • Sound-suppressed ROPS cab
  • Keyless push-to-start engine control
  • Height-adjustable console, infinite with no tool
  • High-resolution 254 mm (10 in) LCD touchscreen monitor

M316 - Tier 4 / Stage V Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.5 m (8'2'') stick
  • 2.2 m (7'3") stick

ELECTRICAL SYSTEM

  • Electrical refueling pump
  • LED lights on chassis (left-hand, right-hand) and counterweight

HYDRAULIC SYSTEM

  • Bucket cylinder check valves
  • Two-slider joysticks
  • Joystick steering

SAFETY AND SECURITY

  • 360° visibility
  • Travel alarm
  • Inspection lighting
  • 2D E-fence
  • Cab Avoidance

SERVICE AND MAINTENANCE

  • Automatic lubrication system for implement and swing system

CAT TECHNOLOGY

  • Cat Grade with 2D
  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Laser catcher
  • Cat Grade 3D ready
  • Cat Grade Connectivity
  • Cat Grade with Assist
  • Cat Payload
  • Cat Tiltrotator (TRS) integration

UNDERCARRIAGE AND STRUCTURES

  • 10.00-20 16 PR, dual tires
  • 11.00-20 dual tires
  • 315/70R 22.5, no gap dual tires
  • 445/70R 19.5, single tires
  • 300-80-22.5 dual pneumatic, spacerless tires

CAB

  • Operator Protective Guards (OPG)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how M316 - Tier 4 / Stage V compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

M316 Wheel Excavator

M316 Wheel Excavator

M316 Wheel Excavator

M316 Wheel Excavator

M316 Wheel Excavator

M316 Wheel Excavator
M316 Wheel Excavator
M316 Wheel Excavator
M316 Wheel Excavator
M316 Wheel Excavator

Stick Steer for Cat® Excavators

Stick Steer for Cat® Excavators

360 View
360 View

Check out current offers for the M316 - Tier 4 / Stage V

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.