315-Linkage Pin Grabber Coupler

Pin Grabber Couplers Pin Grabber Coupler (315-Linkage): 455-3916

Request A Price Find Dealer

Key Specs

Minimum Carrier Weight
15 ton (US)
15 ton (US)
Maximum Carrier Weight
18 ton (US)
18 ton (US)
Weight
659 lb
299 kg

Overview

Cat® Pin Grabber Couplers bring another level of productivity and versatility to your operation. Add the ability to change attachments quickly and conveniently to your operation, while staying aligned to worldwide safety standards.

Product Specifications for Pin Grabber Coupler (315-Linkage): 455-3916

Minimum Carrier Weight 15 ton (US) 15 ton (US)
Maximum Carrier Weight 18 ton (US) 18 ton (US)
Weight 659 lb 299 kg
Attachment Pin Diameter - Stick (Front) 2.76 in 70 mm
Attachment Pin Diameter - Link (Rear) 2.76 in 70 mm
Pin Spread - Minimum 15.71 in 399 mm
Pin Spread - Maximum 18.50 in 470 mm
Lifting Eye Working Load Limit 22046 lb 10000 kg
Width - Machine Interface 18.11 in 460 mm
Width - Attachment Interface 10.67 in 271 mm

See how Pin Grabber Coupler (315-Linkage): 455-3916 compares against frequently compared products.

Media Gallery

315-Linkage Pin Grabber Coupler

Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.

Pin Grabber Couplers are simple to maintain with one central greasing point.

Pin Grabber Coupler locking mechanism engaged

Pin Grabber Coupler clearing brush with rake and Pro Plus thumb

Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

315-Linkage Pin Grabber Coupler
Site clean-up with Pin Grabber Coupler, Pro Plus thumb, and bucket.
Pin Grabber Couplers are simple to maintain with one central greasing point.
Pin Grabber Coupler locking mechanism engaged
Pin Grabber Coupler clearing brush with rake and Pro Plus thumb
Using the lifting eye of the Pin Grabber Coupler to relocatte a trench box.

Cat Pin Grabber Couplers | Jobsite Confidence

Cat Pin Grabber Couplers | Jobsite Productivity

Cat Pin Grabber Couplers | Built to Last

Cat Pin Grabber Couplers | Easy to Use

Cat Pin Grabber Couplers | Standards and Compliance

Cat Pin Grabber Couplers | How It Works

Cat Pin Grabber Couplers | Operation and Maintenance

Cat Pin Grabber Couplers | Jobsite Confidence
Cat Pin Grabber Couplers | Jobsite Productivity
Cat Pin Grabber Couplers | Built to Last
Cat Pin Grabber Couplers | Easy to Use
Cat Pin Grabber Couplers | Standards and Compliance
Cat Pin Grabber Couplers | How It Works
Cat Pin Grabber Couplers | Operation and Maintenance

Take the interactive virtual product tour to explore the great features and benefits of the Pin Grabber Coupler (315-Linkage): 455-3916

Start Pin Grabber Coupler (315-Linkage): 455-3916 Tour
close
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.