Studio Shot

S Type Couplers S45 Pin Grabber LCS 7-9 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Weight
209.4 lb
95 kg
Lifting Hook Capacity
6613.9 lb
3000 kg
Width
13.5 in
343 mm

Overview

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Product Specifications for S45 Pin Grabber LCS 7-9 Ton Mini Excavators

Weight 209.4 lb 95 kg
Lifting Hook Capacity 6613.9 lb 3000 kg
Width 13.5 in 343 mm
Overall Length 24.8 in 630 mm
Overall Height 12.6 in 319 mm
Pin Diameter 2 in 50 mm
Machine Class 7-9 Ton Mini Excavators 7-9 Ton Mini Excavators
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed
Maximum Operating Pressure 5076.3 psi 350 bar
Coupler Type S-45 Pin Grabber S-45 Pin Grabber

See how S45 Pin Grabber LCS 7-9 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.