Studio Shot

Dual Lock™ Pin Grabber Couplers - Mini Excavator 2 Ton Mini Excavators Manual

Request A Price Shop Now

Key Specs

Weight
37.5 lb
17 kg
Width
9.4 in
240 mm
Length
14.1 in
358 mm

Overview

Increase machine versatility and improve overall production.

Product Specifications for 2 Ton Mini Excavators Manual

Weight 37.5 lb 17 kg
Width 9.4 in 240 mm
Length 14.1 in 358 mm
Overall Height 7.6 in 192 mm
Pin Diameter 1.4 in 35 mm
Machine Class 2 Ton Mini Excavators 2 Ton Mini Excavators
Interface Type Pin On Pin On
Required Hydraulics None Required None Required

See how 2 Ton Mini Excavators Manual compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Manual Dual Lock™ Coupler Overview

Cat® Hydraulic Dual Lock™ Coupler Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Manual Dual Lock™ Coupler Overview
Cat® Hydraulic Dual Lock™ Coupler Overview
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.