Studio Shot

Dual Lock™ Pin Grabber Couplers - Mini Excavator 3-4 Ton Mini Excavators Hydraulic

Request A Price Shop Now

Key Specs

Weight
90.4 lb
41 kg
Width
9.9 in
252 mm
Length
16.7 in
423 mm

Overview

Increase machine versatility and improve overall production.

Product Specifications for 3-4 Ton Mini Excavators Hydraulic

Weight 90.4 lb 41 kg
Width 9.9 in 252 mm
Length 16.7 in 423 mm
Overall Height 10.5 in 266 mm
Pin Diameter 1.6 in 40 mm
Machine Class 3-4 Ton Mini Excavators 3-4 Ton Mini Excavators
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed

See how 3-4 Ton Mini Excavators Hydraulic compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Manual Dual Lock™ Coupler Overview

Cat® Hydraulic Dual Lock™ Coupler Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Manual Dual Lock™ Coupler Overview
Cat® Hydraulic Dual Lock™ Coupler Overview
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.