40 mm (1.6 in) Pins

Pins 40 mm (1.6 in) Pins

Request A Price Shop Now

Key Specs

Weight
12.3 lb
5.594 kg
Pin Diameter
40 mm (1.6 in)
40 mm (1.6 in)
Quantity
2
2

Overview

Pins are required for mounting to machine stick or for use with Pin Grabber couplers.

Product Specifications for 40 mm (1.6 in) Pins

Weight 12.3 lb 5.594 kg
Pin Diameter 40 mm (1.6 in) 40 mm (1.6 in)
Quantity 2 2
Length 11.1 in 281 mm

See how 40 mm (1.6 in) Pins compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 40 mm (1.6 in) Pins

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.