Studio Shot

Tilting Dual Lock™ Pin Grabber Couplers - Mini Excavator 8 Ton Mini Excavators Tilting Dual Lock Pin Grabber

Request A Price Click for Price

Key Specs

Weight
448.2 lb
203.3 kg
Overall Width
14.6 in
370 mm
Length
24.5 in
622 mm

Overview

Provides increased productivity and cost saving benefits to customers. Operators have the ability to tilt compatible work tools for more efficient jobsite versatility and productivity.

Product Specifications for 8 Ton Mini Excavators Tilting Dual Lock Pin Grabber

Weight 448.2 lb 203.3 kg
Overall Width 14.6 in 370 mm
Length 24.5 in 622 mm
Overall Height 23.7 in 601 mm
Drive Method Helical Rotary Actuator Helical Rotary Actuator
Hydraulic Flow 19-26.5 lpm (5-7 gpm) 19-26.5 lpm (5-7 gpm)
Hydraulic Pressure - Actuator 3002.3 psi 207 bar
Hydraulic Pressure - Coupler 4641.2 psi 320 bar
Pin Diameter 2 in 50 mm
Machine Class 8 Ton Mini Excavators 8 Ton Mini Excavators
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed
Tilt Angle Range 90° Left/Right 90° Left/Right

See how 8 Ton Mini Excavators Tilting Dual Lock Pin Grabber compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Dual Lock™ Tilt Coupler Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Dual Lock™ Tilt Coupler Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 8 Ton Mini Excavators Tilting Dual Lock Pin Grabber

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.