Studio Shot

Electrical Kits 2000 mm (79 in)

Request A Price Shop Now

Key Specs

Combined Weight
2.3 lb
1.03 kg
Overall Harness Length
78.7 in
2000 mm
Machine Class
7-10 Ton Mini Hydraulic Excavators
7-10 Ton Mini Hydraulic Excavators

Overview

Required harness kits for proper tiltrotator functionality.

Product Specifications for 2000 mm (79 in)

Combined Weight 2.3 lb 1.03 kg
Overall Harness Length 78.7 in 2000 mm
Machine Class 7-10 Ton Mini Hydraulic Excavators 7-10 Ton Mini Hydraulic Excavators

Media Gallery

Studio Shot

Studio Shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.