TRS8, S45/S45, 7-10 Ton Mini Excavators

Tilt Rotate Systems TRS8, S45/S45, 7-10 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Machine Class
7-10 Ton Mini Excavators
7-10 Ton Mini Excavators
Weight
667.6 lb
302.8 kg
Interface Options: Top-Bottom
S45 Coupler / S45 Coupler
S45 Coupler / S45 Coupler

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS8, S45/S45, 7-10 Ton Mini Excavators

Machine Class 7-10 Ton Mini Excavators 7-10 Ton Mini Excavators
Weight 667.6 lb 302.8 kg
Interface Options: Top-Bottom S45 Coupler / S45 Coupler S45 Coupler / S45 Coupler
Overall Height 37.7 in 957 mm
Length 23.9 in 608 mm
Overall Width 26.7 in 678 mm
Rotation Speed 7 Seconds per 1 full rotation 7 Seconds per 1 full rotation
Tilt Angle Range 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 17.7 ft³ 500 l
Maximum Bucket Width 59.1 in 1500 mm
Optimal Hydraulic Flow 45-75 L/min (12-20 gpm) 45-75 L/min (12-20 gpm)
Maximum Operating Pressure 3625.9 psi 25000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 19545.4 lb/ft 26500 N·m
Turning Torque 2876.5 lb/ft 3900 N·m
Compatibility Only compatible with the following Mini Excavator model serial number prefixes: 307.5 (GW7 1 & up) | 308 (GG8 1 & up) | 308 (GW8 1 & up) | 309 (GG9 1 & up) | 309 (GW9 1 & up) | 310 (GWT 1 & up) Only compatible with the following Mini Excavator model serial number prefixes: 307.5 (GW7 1 & up) | 308 (GG8 1 & up) | 308 (GW8 1 & up) | 309 (GG9 1 & up) | 309 (GW9 1 & up) | 310 (GWT 1 & up)

See how TRS8, S45/S45, 7-10 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Tiltrotator System

Cat® Tiltrotator System Overview

Cat® TRS Tiltrotator Display and Settings

Cat® TRS6 Tiltrotator and Bucket at Work

Cat® TRS6 Tiltrotator and Grapple at Work

Advantages of the Cat® TRS8 Tiltrotator

Cat® TRS8 Tiltrotator at Work

The Cat® TRS Tiltrotator

Cat® 306 Mini Excavator with Cat TRS6 Tiltrotator

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Tiltrotator System
Cat® Tiltrotator System Overview
Cat® TRS Tiltrotator Display and Settings
Cat® TRS6 Tiltrotator and Bucket at Work
Cat® TRS6 Tiltrotator and Grapple at Work
Advantages of the Cat® TRS8 Tiltrotator
Cat® TRS8 Tiltrotator at Work
The Cat® TRS Tiltrotator
Cat® 306 Mini Excavator with Cat TRS6 Tiltrotator
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the TRS8, S45/S45, 7-10 Ton Mini Excavators

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.