Studio Shot
New

Tilt Rotate Systems TRS6, Pin On (Pin Grabber) / Pin Grabber, 5-6 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Machine Class
5-6 Ton Mini Excavators
5-6 Ton Mini Excavators
Weight
410.1 lb
186 kg
Interface Options: Top-Bottom
Pin On (Pin Grabber) Coupler / Pin Grabber Coupler
Pin On (Pin Grabber) Coupler / Pin Grabber Coupler

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS6, Pin On (Pin Grabber) / Pin Grabber, 5-6 Ton Mini Excavators

Machine Class 5-6 Ton Mini Excavators 5-6 Ton Mini Excavators
Weight 410.1 lb 186 kg
Interface Options: Top-Bottom Pin On (Pin Grabber) Coupler / Pin Grabber Coupler Pin On (Pin Grabber) Coupler / Pin Grabber Coupler
Overall Height 35.7 in 907 mm
Length 23.9 in 608 mm
Overall Width 19.1 in 485 mm
Rotation Speed 7 Seconds per 1 full rotation 7 Seconds per 1 full rotation
Tilt Angle Range 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 8.8 ft³ 250 l
Maximum Bucket Width 47.2 in 1200 mm
Optimal Hydraulic Flow 30-70 L/min (8-19 gpm) 30-70 L/min (8-19 gpm)
Maximum Operating Pressure 3625.9 psi 25000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 10620.9 lb/ft 14400 N·m
Turning Torque 2876.5 lb/ft 3900 N·m

See how TRS6, Pin On (Pin Grabber) / Pin Grabber, 5-6 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.