Studio Shot
New

Tilt Rotate Systems TRS8, Pin On (Pin Grabber) / S50, 7-9 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Machine Class
7-9 Ton Mini Excavators
7-9 Ton Mini Excavators
Weight
674.6 lb
306 kg
Interface Options: Top-Bottom
Pin On (Pin Grabber) Coupler / S50 Coupler
Pin On (Pin Grabber) Coupler / S50 Coupler

Overview

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Product Specifications for TRS8, Pin On (Pin Grabber) / S50, 7-9 Ton Mini Excavators

Machine Class 7-9 Ton Mini Excavators 7-9 Ton Mini Excavators
Weight 674.6 lb 306 kg
Interface Options: Top-Bottom Pin On (Pin Grabber) Coupler / S50 Coupler Pin On (Pin Grabber) Coupler / S50 Coupler
Overall Height 37.5 in 953 mm
Length 26 in 660 mm
Overall Width 27.8 in 705 mm
Rotation Speed 7 Seconds per 1 full rotation 7 Seconds per 1 full rotation
Tilt Angle Range 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 17.7 ft³ 500 l
Maximum Bucket Width 59.1 in 1500 mm
Optimal Hydraulic Flow 45-75 L/min (12-20 gpm) 45-75 L/min (12-20 gpm)
Maximum Operating Pressure 3625.9 psi 25000 kPa
Required Hydraulics 1st Auxiliary 1st Auxiliary
Tilting Torque 19545.4 lb/ft 26500 N·m
Turning Torque 4499.1 lb/ft 6100 N·m

See how TRS8, Pin On (Pin Grabber) / S50, 7-9 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.