Photos

Mulchers HM2615 Standard Forestry Mulcher

Request A Price Find Dealer

Key Specs

Motor
Variable Torque Hydraulic Piston Motor
Variable Torque Hydraulic Piston Motor
Overall Width
73 in
1856 mm
Drive Method
Poly Chain Belt
Poly Chain Belt

Overview

Cat® forestry mulchers have industry-leading features to ensure you are getting the best productivity from a mulcher for tracked and wheeled excavators, all while keeping your work environment and equipment safe.

Product Specifications for HM2615 Standard Forestry Mulcher

Motor Variable Torque Hydraulic Piston Motor Variable Torque Hydraulic Piston Motor
Overall Width 73 in 1856 mm
Drive Method Poly Chain Belt Poly Chain Belt
Working Width 62 in 1582 mm
Maximum Cutting Diameter 6 in 152 mm
Overall Height 28 in 711 mm
Length 35 in 888 mm
Fixed Teeth per Drum 34 34
Weight 2315 lb 1050 kg
Optimal Hydraulic Flow 98-201 L/min (26-53 gpm) 98-201 L/min (26-53 gpm)
Optimal Hydraulic Pressure 179-345 bar (2600-5000 psi) 179-345 bar (2600-5000 psi)
Drum Speed 2200-2400 rpm 2200-2400 rpm

See how HM2615 Standard Forestry Mulcher compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos
Photos

Cat<sup>®</sup> Forestry Mulchers | Introduction to Mulchers

Cat<sup>®</sup>  Forestry Mulchers | Introduction to Mulchers

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the HM2615 Standard Forestry Mulcher

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.