Studio Shot

Mulchers HM418 Bite Limiter

Request A Price Shop Now

Key Specs

Overall Width
83.5 in
2122 mm
Working Width
71.7 in
1822 mm
Length
53.3 in
1354 mm

Overview

High-performance cutting and mulching of vegetation and overgrowth.

Product Specifications for HM418 Bite Limiter

Overall Width 83.5 in 2122 mm
Working Width 71.7 in 1822 mm
Length 53.3 in 1354 mm
Overall Height 58.3 in 1480 mm
Weight 3315.7 lb 1504 kg
Drive Method Polychain Belt Polychain Belt
Motor Axial Piston Dual Speed Axial Piston Dual Speed
Required Hydraulics XHP / XE XHP / XE
Optimal Hydraulic Flow 150-155 L/min (40-41 gpm) 150-155 L/min (40-41 gpm)
Optimal Hydraulic Pressure 200-278 bar (2900-4061 psi) 200-278 bar (2900-4061 psi)
Drum Speed 2673-2762 rpm 2673-2762 rpm
Fixed Teeth per Drum 32 32
Maximum Cutting Diameter 7.9 in 200 mm
Maximum Cutting Depth 1 in 26 mm

See how HM418 Bite Limiter compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Bite Limiter Mulcher at Work

Cat® Bite Limiter Mulcher Overview

Cat® 299D2 XHP Compact Track Loader with Mulcher Customer Story (Northamptonshire, UK)

Cat® Mulcher for Skid Steer Loaders and Compact Track Loaders | Overview

Cat® Bite Limiter Mulcher at Work
Cat® Bite Limiter Mulcher Overview
Cat® 299D2 XHP Compact Track Loader with Mulcher Customer Story (Northamptonshire, UK)
Cat® Mulcher for Skid Steer Loaders and Compact Track Loaders | Overview

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.