HM6015 Dedicated Bite Limiter Forestry Mulchers

Mulchers HM6015 Dedicated Bite Limiter Forestry Mulcher

Request A Price Find Dealer

Key Specs

Motor
Variable Torque Hydraulic Piston Motor
Variable Torque Hydraulic Piston Motor
Overall Width
80 in
2034 mm
Drive Method
Poly Chain Belt
Poly Chain Belt

Overview

Cat® forestry mulchers have industry-leading features to ensure you are getting the best productivity from a mulcher for tracked and wheeled excavators, all while keeping your work environment and equipment safe.

Product Specifications for HM6015 Dedicated Bite Limiter Forestry Mulcher

Motor Variable Torque Hydraulic Piston Motor Variable Torque Hydraulic Piston Motor
Overall Width 80 in 2034 mm
Drive Method Poly Chain Belt Poly Chain Belt
Working Width 62 in 1588 mm
Maximum Cutting Diameter 16 in 406 mm
Overall Height 46 in 1163 mm
Length 37 in 945 mm
Fixed Teeth per Drum 28 28
Weight 4460 lb 2023 kg
Optimal Hydraulic Flow 200-300 L/min (53-80 gpm) 200-300 L/min (53-80 gpm)
Optimal Hydraulic Pressure 207-345 bar (3000-5000 psi) 207-345 bar (3000-5000 psi)
Drum Speed 1800-2000 rpm 1800-2000 rpm

See how HM6015 Dedicated Bite Limiter Forestry Mulcher compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Photos

Photos

Photos

Photos

Photos

Photos
Photos
Photos
Photos
Photos

Cat<sup>®</sup> Forestry Mulchers | Introduction to Mulchers

Cat<sup>®</sup>  Forestry Mulchers | Introduction to Mulchers

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the HM6015 Dedicated Bite Limiter Forestry Mulcher

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.