Overview
Cat® forestry mulchers have industry-leading features to ensure you are getting the best productivity from a mulcher for tracked and wheeled excavators, all while keeping your work environment and equipment safe.
Key Specs
Cat® forestry mulchers have industry-leading features to ensure you are getting the best productivity from a mulcher for tracked and wheeled excavators, all while keeping your work environment and equipment safe.
Displaying 1-6 of 4
| Motor | Variable Torque Hydraulic Piston Motor Variable Torque Hydraulic Piston Motor |
| Overall Width | 78 in 1984 mm |
| Drive Method | Poly Chain Belt Poly Chain Belt |
| Working Width | 62 in 1584 mm |
| Maximum Cutting Diameter | 16 in 406 mm |
| Overall Height | 40.5 in 1028 mm |
| Length | 44 in 1108 mm |
| Fixed Teeth per Drum | 34 34 |
| Weight | 4718 lb 2140 kg |
| Optimal Hydraulic Flow | 200-300 L/min (53-80 gpm) 200-300 L/min (53-80 gpm) |
| Optimal Hydraulic Pressure | 207-345 bar (3000-5000 psi) 207-345 bar (3000-5000 psi) |
| Drum Speed | 1800-2000 rpm 1800-2000 rpm |
Photos
Photos
Photos
Photos
Photos
Cat<sup>®</sup> Forestry Mulchers | Introduction to Mulchers