Cat® 350 frontless excavators offer flexibility for a variety of unique applications.

Purpose Built Excavators 350 Frontless Excavator Upper

Request A Price Find Dealer

Key Specs

Engine Model
Cat C9.3B
Cat C9.3B
Horsepower
413 hp
413 hp
Weight (Upper Only No CTWT, 10% fuel)
11080 kg
11080 kg

Overview

350 Frontless Upper

The Cat® 350 Frontless Excavator Upper gives you top-notch productivity, easy-to-use techology and an operator-friendly cab that helps you get the work done on grade and on time. Tailor this 350 Upper with a Boom and/or Stick, Frontless or configure it with our Variable Gauge Undercarriage to give you added stability and weight that meets the needs of your unique application.

Benefits

Built for Unique Applications

Cat® Frontless Excavator Uppers can be customized to meet customers’ unique needs and are used for a variety of special applications including drilling, pile-driving, amphibious use, dredging, hi-rail, forestry and more that are outside the scope of our standard excavators.  

Flexible Options for the Field

We’re here to help you build the machine that gets the job done.  We can provide Cat® Frontless Excavator Uppers in a variety of configurations.  Some features include; with or without Cat® fronts, counterweight options, upper frame options, cab options, work tool and auxiliary valve options, and more.  

Productivity with Cat® Technology

By integrating Software Enabled Attachments like the Advanced Implement SEA, Custom Joystick SEA, Foundation Drill SEA or the Shear SEA, controls can be customized to meet customers’ needs.

Product Specifications for 350 Frontless Excavator Upper

Engine Model Cat C9.3B Cat C9.3B
Horsepower 413 hp 413 hp
Engine Specs 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional) 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional)
Weight (Upper Only No CTWT, 10% fuel) 11080 kg 11080 kg
Maximum Swing Torque 189 kN·m 189 kN·m
Swing Brake Torque 391 kN·m 391 kN·m
Boom & Stick Options 6.55 m (21'6) Mass boom, 6.9 m (22'8") Reach boom, 2.5 m (8'2") Mass stick, 2.9 m (9'6") Reach stick, 3 m (9'10") Mass stick, 3.35 m (11') Reach stic or 3.9 m (12'10") Reach stick 6.55 m (21'6) Mass boom, 6.9 m (22'8") Reach boom, 2.5 m (8'2") Mass stick, 2.9 m (9'6") Reach stick, 3 m (9'10") Mass stick, 3.35 m (11') Reach stic or 3.9 m (12'10") Reach stick
Counterweight Options (kg) 9000, 9320, 9800, 10070, 12000 9000, 9320, 9800, 10070, 12000
Cat Technology VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer
Safety & Security Swing alarm (optional) Swing alarm (optional)
Hydraulic Flow 779 L/min 779 L/min
Hydraulic Pressure 35000 kPa 35000 kPa
Hydraulic Tank Capacity 217 l 217 l
Hydraulic System Options Combined two-way auxiliary circuit Combined two-way auxiliary circuit
Fuel Tank Capacity 680 l 680 l
Cooling System Capacity 48 l 48 l
Serviceability Grouped location of engine oil & fuel filters, Scheduled Oil Sampling (S.O.S) ports Grouped location of engine oil & fuel filters, Scheduled Oil Sampling (S.O.S) ports
Cab DELUXE CAB: High-resolution 203 mm (8") LCD touchscreen monitor, Auto bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Height-adjustable console, Tilt-up left-side console, Heated air-suspension seat, Monitor integrated Bluetooth radio with USB/Aux ports, 12V DC outlets, Document storage, Overhead storage and rear storage with nets, Beverage holder, Cup holder, Openable two-piece front window, Rear window emergency exit, Radial wiper with washer, Openable polycarbonate skylight hatch, LED dome light, Floor welcome light, Roof sunscreen, Roller front sunscreen, Washable floor mat, Beacon ready PREMIUM CAB: High-resolution 254 mm (10") LCD touchscreen monitor, Auto bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Tilt-up left-side console, Heated and ventilated air-suspension seat, Monitor integrated Bluetooth radio with USB/Aux ports, 12V DC outlets, Document storage, Overhead storage and rear storage with nets, Beverage holder, Cup holder, Openable two-piece front window, Parallel wiper, Openable polycarbonate skylight hatch, LED dome light, Floor welcome light, Roof sunscreen, Roller front sunscreen, Washable floor mat, Beacon ready DELUXE CAB: High-resolution 203 mm (8") LCD touchscreen monitor, Auto bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Height-adjustable console, Tilt-up left-side console, Heated air-suspension seat, Monitor integrated Bluetooth radio with USB/Aux ports, 12V DC outlets, Document storage, Overhead storage and rear storage with nets, Beverage holder, Cup holder, Openable two-piece front window, Rear window emergency exit, Radial wiper with washer, Openable polycarbonate skylight hatch, LED dome light, Floor welcome light, Roof sunscreen, Roller front sunscreen, Washable floor mat, Beacon ready PREMIUM CAB: High-resolution 254 mm (10") LCD touchscreen monitor, Auto bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Tilt-up left-side console, Heated and ventilated air-suspension seat, Monitor integrated Bluetooth radio with USB/Aux ports, 12V DC outlets, Document storage, Overhead storage and rear storage with nets, Beverage holder, Cup holder, Openable two-piece front window, Parallel wiper, Openable polycarbonate skylight hatch, LED dome light, Floor welcome light, Roof sunscreen, Roller front sunscreen, Washable floor mat, Beacon ready
Cab Optional Equipment DELUXE CAB: High-resolution 254 mm (10") LCD touchscreen monitor, Roller rear sunscreen, Auxiliary relay PREMIUM CAB:One-piece front windshield, Auxiliary relay DELUXE CAB: High-resolution 254 mm (10") LCD touchscreen monitor, Roller rear sunscreen, Auxiliary relay PREMIUM CAB:One-piece front windshield, Auxiliary relay

See how 350 Frontless Excavator Upper compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

350 Frontless- NGH

350 Frontless- NGH

350 Frontless- NGH

350 Frontless- NGH

350 Frontless- NGH

350 Frontless- NGH

350 Frontless- NGH
350 Frontless- NGH
350 Frontless- NGH
350 Frontless- NGH
350 Frontless- NGH
350 Frontless- NGH

Check out current offers for the 350 Frontless Excavator Upper

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.