Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in), 360 L (12.7 ft3), Pin On, 50 mm (2 in)

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
12.7 ft³
360 l
Weight
1045 lb
474 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), 360 L (12.7 ft3), Pin On, 50 mm (2 in)

Width 47.2 in 1200 mm
Capacity 12.7 ft³ 360 l
Weight 1045 lb 474 kg
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Tip Radius 42.6 in 1081 mm
Required Hydraulics 2nd Auxiliary 2nd Auxiliary
Interface Type Pin On Pin On

See how 1200 mm (47 in), 360 L (12.7 ft3), Pin On, 50 mm (2 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1200 mm (47 in), 360 L (12.7 ft3), Pin On, 50 mm (2 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.