Extreme Duty Bucket 2150 mm (85 in): 519-5411

Extreme Duty Extreme Duty Bucket 2150 mm (85 in): 519-5411

Request A Price Find Dealer

Key Specs

Width
85 in
2150 mm
Capacity
6.02 yd³
4.6 m³
Weight
12710 lb
5765 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Extreme Duty Bucket 2150 mm (85 in): 519-5411

Width 85 in 2150 mm
Capacity 6.02 yd³ 4.6 m³
Weight 12710 lb 5765 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Extreme Duty Bucket 2150 mm (85 in): 519-5411 compares against frequently compared products.

Media Gallery

Extreme Duty Bucket

Photos

Photos

Extreme Duty Bucket
Photos
Photos

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Extreme Duty Bucket 2150 mm (85 in): 519-5411

Start Extreme Duty Bucket 2150 mm (85 in): 519-5411 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Extreme Duty Bucket 2150 mm (85 in): 519-5411

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.