Heavy Duty Bucket 1450 mm (58 in): 609-7901

Heavy Duty Heavy Duty Bucket 1450 mm (58 in): 609-7901

Request A Price Find Dealer

Key Specs

Width
58 in
1450 mm
Capacity
2.09 yd³
1.60 m³
Weight
2844 lb
1290 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 1450 mm (58 in): 609-7901

Width 58 in 1450 mm
Capacity 2.09 yd³ 1.60 m³
Weight 2844 lb 1290 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size J400 J400
Edge Type Straight Straight

See how Heavy Duty Bucket 1450 mm (58 in): 609-7901 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

325F CR using a Heavy Duty Bucket

320F with Heavy Duty Bucket

323 digging with a Heavy Duty Bucket

330 GC using a Heavy Duty Bucket

336 GC loading 772G

Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Check out current offers for the Heavy Duty Bucket 1450 mm (58 in): 609-7901

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.