Utility Duty Bucket 1200 mm (48 in)

Utility Duty Utility Duty Bucket 1200 mm (48 in): 594-7664

Request A Price Find Dealer

Key Specs

Width
48 in
1200 mm
Capacity
1.24 yd³
0.95 m³
Weight
1936 lb
878 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 1200 mm (48 in): 594-7664

Width 48 in 1200 mm
Capacity 1.24 yd³ 0.95 m³
Weight 1936 lb 878 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Utility Duty Bucket 1200 mm (48 in): 594-7664 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Utility Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Utility Duty Bucket 1200 mm (48 in): 594-7664

Start Utility Duty Bucket 1200 mm (48 in): 594-7664 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Utility Duty Bucket 1200 mm (48 in): 594-7664

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.