870 mm (34 in)

Nordic Digging Buckets 870 mm (34 in)

Request A Price Shop Now

Key Specs

Width
34.3 in
870 mm
Capacity
14.1 ft³
400 l
Weight
670.2 lb
304 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 870 mm (34 in)

Width 34.3 in 870 mm
Capacity 14.1 ft³ 400 l
Weight 670.2 lb 304 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 43 in 1093 mm
Interface Type S-45 Coupler S-45 Coupler

See how 870 mm (34 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 870 mm (34 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.