1500 mm (59 in)

Nordic Grading Buckets 1500 mm (59 in)

Request A Price Shop Now

Key Specs

Width
59 in
1500 mm
Capacity
17.7 ft³
500 l
Weight
842.2 lb
382 kg

Overview

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Product Specifications for 1500 mm (59 in)

Width 59 in 1500 mm
Capacity 17.7 ft³ 500 l
Weight 842.2 lb 382 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 43 in 1093 mm
Interface Type S-50 Coupler S-50 Coupler

See how 1500 mm (59 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1500 mm (59 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.