Heavy Duty Aftermarket Bucket 1650 mm (65 in): 632-0947

Heavy Duty Heavy Duty Aftermarket Bucket 1650 mm (65 in): 632-0947

Request A Price Find Dealer

Key Specs

Interface
Use as Pin-on or with Cat Pin Grabber Coupler
Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity
5
5
Adapter Size
Cat Advansys 110
Cat Advansys 110

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Aftermarket Bucket 1650 mm (65 in): 632-0947

Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 110 Cat Advansys 110
Edge Type Straight Straight

See how Heavy Duty Aftermarket Bucket 1650 mm (65 in): 632-0947 compares against frequently compared products.

Media Gallery

Heavy Duty Aftermarket Bucket

325F CR using a Heavy Duty Bucket

320F with Heavy Duty Bucket

323 digging with a Heavy Duty Bucket

330 GC using a Heavy Duty Bucket

336 GC loading 772G

Heavy Duty Aftermarket Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Aftermarket Bucket 1650 mm (65 in): 632-0947

Start Heavy Duty Aftermarket Bucket 1650 mm (65 in): 632-0947 Tour
close

Check out current offers for the Heavy Duty Aftermarket Bucket 1650 mm (65 in): 632-0947

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.