Utility Duty Bucket

Utility Duty Utility Duty Bucket 600 mm (24 in): 594-7662

Request A Price Find Dealer

Key Specs

Width
24 in
600 mm
Capacity
0.52 yd³
0.40 m³
Weight
1418 lb
643 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Utility Duty Bucket 600 mm (24 in): 594-7662

Width 24 in 600 mm
Capacity 0.52 yd³ 0.40 m³
Weight 1418 lb 643 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how Utility Duty Bucket 600 mm (24 in): 594-7662 compares against frequently compared products.

Media Gallery

Utility Duty Bucket

Check out current offers for the Utility Duty Bucket 600 mm (24 in): 594-7662

View More Offers