Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in), 204 L (7.2 ft3), Pin On (Pin Grabber), 40 mm (1.6 in)

Request A Price Shop Now

Key Specs

Width
47 in
1200 mm
Capacity
7.2 ft³
204 l
Weight
502.7 lb
228 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), 204 L (7.2 ft3), Pin On (Pin Grabber), 40 mm (1.6 in)

Width 47 in 1200 mm
Capacity 7.2 ft³ 204 l
Weight 502.7 lb 228 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 31.5 in 801 mm
Required Hydraulics 1st Auxiliary 1st Auxiliary
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 1200 mm (47 in), 204 L (7.2 ft3), Pin On (Pin Grabber), 40 mm (1.6 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the 1200 mm (47 in), 204 L (7.2 ft3), Pin On (Pin Grabber), 40 mm (1.6 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.