Heavy Duty Bucket 1850 mm (72 in): 528-4555

Heavy Duty Heavy Duty Bucket 1850 mm (72 in): 528-4555

Request A Price Find Dealer

Key Specs

Width
72 in
1850 mm
Capacity
3.62 yd³
2.77 m³
Weight
5765 lb
2615 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for Heavy Duty Bucket 1850 mm (72 in): 528-4555

Width 72 in 1850 mm
Capacity 3.62 yd³ 2.77 m³
Weight 5765 lb 2615 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 7 7
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Straight Straight

See how Heavy Duty Bucket 1850 mm (72 in): 528-4555 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

Severe Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1850 mm (72 in): 528-4555

Start Heavy Duty Bucket 1850 mm (72 in): 528-4555 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Heavy Duty Bucket 1850 mm (72 in): 528-4555

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.