830 mm (33 in)

Nordic Digging Buckets 830 mm (33 in)

Request A Price Shop Now

Key Specs

Width
32.7 in
830 mm
Capacity
14.1 ft³
400 l
Weight
634.9 lb
288 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 830 mm (33 in)

Width 32.7 in 830 mm
Capacity 14.1 ft³ 400 l
Weight 634.9 lb 288 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 40.3 in 1023 mm
Interface Type S-45 Coupler S-45 Coupler

See how 830 mm (33 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 830 mm (33 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.