Severe Duty Bucket 2650 mm (104 in)

Severe Duty Severe Duty Bucket 2650 mm (104 in): 552-8359

Request A Price Find Dealer

Key Specs

Width
104 in
2650 mm
Capacity
8.50 yd³
6.50 m³
Weight
15624 lb
7087 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 2650 mm (104 in): 552-8359

Width 104 in 2650 mm
Capacity 8.50 yd³ 6.50 m³
Weight 15624 lb 7087 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 5 5
Adapter Size Cat Advansys 200 Cat Advansys 200
Edge Type Spade Spade

See how Severe Duty Bucket 2650 mm (104 in): 552-8359 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

374F loading an articulated truck with a Severe Duty Bucket

390F loading rock with a Severe Duty Bucket into a truck

336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Severe Duty Bucket
374F loading an articulated truck with a Severe Duty Bucket
390F loading rock with a Severe Duty Bucket into a truck
336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 2650 mm (104 in): 552-8359

Start Severe Duty Bucket 2650 mm (104 in): 552-8359 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Severe Duty Bucket 2650 mm (104 in): 552-8359

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.