1200 mm (47 in), Pin On

Grading Buckets - Mini Excavator 1200 mm (47 in), Pin On

Request A Price Shop Now

Key Specs

Width
47.2 in
1200 mm
Capacity
15.2 ft³
430 l
Weight
705.5 lb
320 kg

Overview

For cleaning ditches, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), Pin On

Width 47.2 in 1200 mm
Capacity 15.2 ft³ 430 l
Weight 705.5 lb 320 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 36.4 in 924 mm
Interface Type Pin On Pin On

See how 1200 mm (47 in), Pin On compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Grading Bucket at Work

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Grading Bucket at Work
Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1200 mm (47 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.