Studio Shot

Nordic Trenching Buckets 320 mm (12 in)

Request A Price Shop Now

Key Specs

Width
12.6 in
320 mm
Capacity
2.8 ft³
80 l
Weight
169.8 lb
77 kg

Overview

Ideal for trenching applications, but suitable for general excavation and backfilling in all kinds of soil types up to heavy duty applications.

Product Specifications for 320 mm (12 in)

Width 12.6 in 320 mm
Capacity 2.8 ft³ 80 l
Weight 169.8 lb 77 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 30.2 in 767 mm
Interface Type S-40 Coupler S-40 Coupler

See how 320 mm (12 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.