800 mm (31 in)

Nordic Digging Buckets 800 mm (31 in)

Request A Price Shop Now

Key Specs

Width
31.5 in
800 mm
Capacity
9.9 ft³
280 l
Weight
460.8 lb
209 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 800 mm (31 in)

Width 31.5 in 800 mm
Capacity 9.9 ft³ 280 l
Weight 460.8 lb 209 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 43.4 in 1103 mm
Interface Type S-40 Coupler S-40 Coupler

See how 800 mm (31 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 800 mm (31 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.