Studio Shot
New

Trapezoidal Buckets - Mini Excavator 300 mm (12 in), 3 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Width
11.8 in
300 mm
Capacity
4.9 ft³
140 l
Weight
185.2 lb
84 kg

Overview

Cat® Trapezoidal Buckets offer the ideal solution with optimized sidewall angles for creating clean, uniform V-shaped drainage ditches.

Product Specifications for 300 mm (12 in), 3 Ton Mini Excavators

Width 11.8 in 300 mm
Capacity 4.9 ft³ 140 l
Weight 185.2 lb 84 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 25.2 in 639 mm
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 300 mm (12 in), 3 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 300 mm (12 in), 3 Ton Mini Excavators

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.