Studio Shot

Nordic Trenching Buckets 400 mm (16 in)

Request A Price Shop Now

Key Specs

Width
15.7 in
400 mm
Capacity
7.8 ft³
220 l
Weight
383.6 lb
174 kg

Overview

Ideal for trenching applications, but suitable for general excavation and backfilling in all kinds of soil types up to heavy duty applications.

Product Specifications for 400 mm (16 in)

Width 15.7 in 400 mm
Capacity 7.8 ft³ 220 l
Weight 383.6 lb 174 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 52.3 in 1329 mm
Interface Type S-50 Coupler S-50 Coupler

See how 400 mm (16 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 400 mm (16 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.