950 mm (37 in)

Nordic Digging Buckets 950 mm (37 in)

Request A Price Shop Now

Key Specs

Width
37.4 in
950 mm
Capacity
17.7 ft³
500 l
Weight
864.2 lb
392 kg

Overview

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Product Specifications for 950 mm (37 in)

Width 37.4 in 950 mm
Capacity 17.7 ft³ 500 l
Weight 864.2 lb 392 kg
Base Edge Thickness 1.2 in 30 mm
Tip Radius 47.8 in 1214 mm
Interface Type S-45 Coupler S-45 Coupler

See how 950 mm (37 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 950 mm (37 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.