Heavy Duty Bucket 1600 mm (63 in): 609-7902

Heavy Duty Heavy Duty Bucket 1600 mm (63 in): 609-7902

Request A Price Find Dealer

Key Specs

Width
63 in
1600 mm
Capacity
2.35 yd³
1.80 m³
Weight
3060 lb
1388 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 1600 mm (63 in): 609-7902

Width 63 in 1600 mm
Capacity 2.35 yd³ 1.80 m³
Weight 3060 lb 1388 kg
Interface For use with Pin-on or Cat Pin Grabber Coupler For use with Pin-on or Cat Pin Grabber Coupler
Adapter Quantity 6 6
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Heavy Duty Bucket 1600 mm (63 in): 609-7902 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

325F CR using a Heavy Duty Bucket

320F with Heavy Duty Bucket

323 digging with a Heavy Duty Bucket

330 GC using a Heavy Duty Bucket

336 GC loading 772G

Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Check out current offers for the Heavy Duty Bucket 1600 mm (63 in): 609-7902

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.