1000 mm (39 in)

Nordic Grading Buckets 1000 mm (39 in)

Request A Price Shop Now

Key Specs

Width
39 in
1000 mm
Capacity
3.9 ft³
110 l
Weight
207.2 lb
94 kg

Overview

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Product Specifications for 1000 mm (39 in)

Width 39 in 1000 mm
Capacity 3.9 ft³ 110 l
Weight 207.2 lb 94 kg
Base Edge Thickness 0.6 in 15 mm
Tip Radius 19.6 in 499 mm
Interface Type S-40 Coupler S-40 Coupler

See how 1000 mm (39 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1000 mm (39 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.