Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in), 360 L (12.7 ft3), Pin On (Pin Grabber), 60 mm (2.4 in)

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
12.7 ft³
360 l
Weight
1086.9 lb
493 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), 360 L (12.7 ft3), Pin On (Pin Grabber), 60 mm (2.4 in)

Width 47.2 in 1200 mm
Capacity 12.7 ft³ 360 l
Weight 1086.9 lb 493 kg
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Tip Radius 43.8 in 1112 mm
Required Hydraulics 1st Auxiliary 1st Auxiliary
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 1200 mm (47 in), 360 L (12.7 ft3), Pin On (Pin Grabber), 60 mm (2.4 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1200 mm (47 in), 360 L (12.7 ft3), Pin On (Pin Grabber), 60 mm (2.4 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.