Clean-up Bucket

Clean-up Clean-up Bucket 2000 mm (78 in): 449-8625

Request A Price Find Dealer

Key Specs

Width
78 in
2000 mm
Capacity
3.58 yd³
2.74 m³
Weight
3567 lb
1618 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Clean-up Bucket 2000 mm (78 in): 449-8625

Width 78 in 2000 mm
Capacity 3.58 yd³ 2.74 m³
Weight 3567 lb 1618 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Clean-up Bucket 2000 mm (78 in): 449-8625 compares against frequently compared products.

Media Gallery

Clean-up Bucket

Close-up of an excavator with a Clean-up Bucket

Grading work with a Clean-up Bucket

Clean-up bucket doing ditch work.

Clean-up Bucket
Close-up of an excavator with a Clean-up Bucket
Grading work with a Clean-up Bucket
Clean-up bucket doing ditch work.

Cat Excavator Buckets | Clean-up

Cat Excavator Buckets | Clean-up

Take the interactive virtual product tour to explore the great features and benefits of the Clean-up Bucket 2000 mm (78 in): 449-8625

Start Clean-up Bucket 2000 mm (78 in): 449-8625 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Clean-up Bucket 2000 mm (78 in): 449-8625

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.