1300 mm (51 in)

Nordic Grading Buckets 1300 mm (51 in)

Request A Price Shop Now

Key Specs

Width
51 in
1300 mm
Capacity
14.1 ft³
400 l
Weight
637.1 lb
289 kg

Overview

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Product Specifications for 1300 mm (51 in)

Width 51 in 1300 mm
Capacity 14.1 ft³ 400 l
Weight 637.1 lb 289 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 34.6 in 879 mm
Interface Type Pin On, Pin Grabber Coupler Pin On, Pin Grabber Coupler

See how 1300 mm (51 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1300 mm (51 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.