Clean-up Bucket

Clean-up Clean-up Bucket 1800 mm (72 in): 449-8624

Request A Price Find Dealer

Key Specs

Width
72 in
1800 mm
Capacity
2.37 yd³
1.81 m³
Weight
2661 lb
1207 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Clean-up Bucket 1800 mm (72 in): 449-8624

Width 72 in 1800 mm
Capacity 2.37 yd³ 1.81 m³
Weight 2661 lb 1207 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Edge Type Straight Straight

See how Clean-up Bucket 1800 mm (72 in): 449-8624 compares against frequently compared products.

Media Gallery

Clean-up Bucket

Close-up of an excavator with a Clean-up Bucket

Clean-up Bucket
Close-up of an excavator with a Clean-up Bucket

Cat Excavator Buckets | Clean-up

Cat Excavator Buckets | Clean-up

Take the interactive virtual product tour to explore the great features and benefits of the Clean-up Bucket 1800 mm (72 in): 449-8624

Start Clean-up Bucket 1800 mm (72 in): 449-8624 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Clean-up Bucket 1800 mm (72 in): 449-8624

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.