Studio Shot
New

Trapezoidal Buckets - Mini Excavator 200 mm (8 in), 1 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Width
7.9 in
200 mm
Capacity
1.7 ft³
47 l
Weight
75 lb
34 kg

Overview

Cat® Trapezoidal Buckets offer the ideal solution with optimized sidewall angles for creating clean, uniform V-shaped drainage ditches.

Product Specifications for 200 mm (8 in), 1 Ton Mini Excavators

Width 7.9 in 200 mm
Capacity 1.7 ft³ 47 l
Weight 75 lb 34 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 18.3 in 464 mm
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 200 mm (8 in), 1 Ton Mini Excavators compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 200 mm (8 in), 1 Ton Mini Excavators

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.