Studio Shot
New

Bale Grabs 2130 mm (84 in)

Request A Price Shop Now

Key Specs

Overall Width
55.1 in
1400 mm
Overall Height
34 in
864 mm
Maximum Opening Width
83.9 in
2130 mm

Overview

Cat® Bales Grabs safely grab, carry and place square or round baled material.

Product Specifications for 2130 mm (84 in)

Overall Width 55.1 in 1400 mm
Overall Height 34 in 864 mm
Maximum Opening Width 83.9 in 2130 mm
Capacity 2006.2 lb 910 kg
Overall Depth 64.2 in 1630 mm
Weight 608.5 lb 276 kg
Working Pressure 3045.8 psi 21000 kPa
Required Hydraulics Standard Flow Standard Flow

See how 2130 mm (84 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Bale Grab at Work

Cat® Bale Handling Solutions Overview

Cat® Bale Grab at Work
Cat® Bale Handling Solutions Overview

360 View

Check out current offers for the 2130 mm (84 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.