| Capacity | 143-153 m3 (187-200 yd3) 143-153 m3 (187-200 yd3) | 
| Base Body Weight | 26 200-28 300 kg (57,750-62,400 lbs) 26 200-28 300 kg (57,750-62,400 lbs) | 
| Life Expectancy | 40k+ hours; 1-2 rebuild / reline cycles 40k+ hours; 1-2 rebuild / reline cycles | 
| Machine Model | 789D, 793C/D/F, 797F 789D, 793C/D/F, 797F | 
| Material Application | All ferrous and non-ferrous material, overburden All ferrous and non-ferrous material, overburden | 
| Ideal Site and Maintenance Application | Blend of durability, payload and versatility Blend of durability, payload and versatility | 
| Base Body Weight, Standard Configuration | 26 200 kg (57,750 lbs) 26 200 kg (57,750 lbs) | 
| Liner Weight, Typical | 637 kg (1,400 lbs) 637 kg (1,400 lbs) | 
| Liner Material | 450-500 BHN 450-500 BHN | 
| Liner Options | Tumbler bar, smooth plate, impact Tumbler bar, smooth plate, impact | 
| Dump Clearance | 1.59 (5 ft 2 in) 1.59 (5 ft 2 in) | 
| Heated or Non-Heated | Heated available Heated available | 
 
                                        
                                     